IESNA:LM-63-2002
[TEST]P976486
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-59-S-UNV-L935-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 5900LM PACKAGE 90CRI 3500K STANDARD TROFFER
[LAMP] 3500K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.36A 43.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5919.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 43.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1718.7 1725.7 1718.7 1710.1 1694.4 1675.4 1652.7 1625.0 1592.1 1557.4 
1517.3 1472.2 1423.6 1375.0 1319.4 1255.3 1190.9 1123.3 1055.5 984.5 
901.1 821.3 739.6 665.0 586.8 512.2 441.0 381.9 328.2 276.1 
231.0 185.9 145.8 107.6 71.3 38.2 0.0 
1718.7 1727.5 1750.0 1779.6 1809.0 1824.7 1828.2 1822.9 1809.0 1788.2 
1756.9 1713.6 1663.2 1607.6 1543.5 1479.1 1401.1 1324.7 1248.3 1170.1 
1092.1 1017.3 937.5 862.9 788.2 722.2 659.7 600.7 548.6 496.5 
447.9 397.7 343.7 284.7 215.3 126.8 0.0 
1718.7 1731.0 1802.0 1868.0 1915.0 1947.9 1972.2 1982.6 1984.4 1974.0 
1947.9 1915.0 1862.9 1803.9 1734.4 1656.2 1574.7 1489.6 1401.1 1314.3 
1229.1 1145.8 1062.5 982.6 908.1 838.6 767.3 701.4 638.9 578.2 
512.2 447.9 375.0 291.7 203.2 109.5 0.0 
1718.7 1765.7 1869.9 1940.9 2007.1 2055.7 2095.5 2118.2 2126.8 2119.9 
2095.5 2053.9 1993.2 1920.1 1833.3 1743.0 1638.9 1543.5 1440.9 1340.3 
1243.0 1152.8 1066.0 982.6 904.6 833.3 763.9 696.3 625.0 557.4 
491.4 415.0 333.3 251.8 173.6 88.6 0.0 
1718.7 1772.6 1880.3 1958.3 2029.6 2085.1 2126.8 2152.9 2161.5 2156.4 
2128.6 2085.1 2019.2 1935.8 1845.6 1746.5 1649.3 1536.5 1428.9 1331.7 
1229.1 1140.7 1055.5 977.5 902.8 828.2 756.9 692.8 619.9 559.0 
486.1 408.1 317.8 241.4 166.7 83.3 0.0 
